IESNA:LM-63-2002
[TEST]P1459755
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G2-2509-539-34)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]5/26/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - INVUE
[LUMCAT]ABB-CX-830-X-U-A-GM-CBP
[LUMINAIRE]ARBOR OUTDOOR ARCHITECTURAL BOLLARD LUMINAIRE
[MORE]ASYMMETRIC OPTIC, GRAPHITE METALLIC PAINTED FINISH
[LAMP]2200K CCT, 80 CRI LEDS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_INPUT_ELECTRICAL]120 VOLTS
[_THDi]N/R
[_PF]N/R
[_WARMUP HR]2
[_TOTAL OP TIME HR]3
[_STAB TIME HR]
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2200K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Dock, Garage, Government, Healthcare, Hospitality, Hotel, Industrial, Institutional, Parking, Parks, Pathway, Pedestrian, Prison, Recreation, Roadway, Sidewalk, Site
[MORE] Stairway, Street, Underpass, Walkway, Direct, Emergency, Corrosion Resistant, Damp Location, Hose Down, Retrofit, Vandal Resistant, Waterproof, Wet Location
[_SEARCH_MOUNTING] Pole, Post Top
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]309
TILT=NONE
1 -1 1 38 22 1 1 -0.395833 -0.395833 0
1 1 8.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 61 62.5 65 67.5 70
72.5 75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 63 65 75
85 90 95 105 115 125 135 145 155 165
175 180
5.8 9.2 12.1 13.3 12.7 11.5 12.1 15 17.3 20.8
25.4 31.2 34.1 37.5 41 44.4 46.8 50.2 58.3 63.5
70.4 72.7 73.9 73.3 71 68.7 65.8 60 51.9 42.7
34.1 24.8 16.7 9.8 6.3 4 2.9 0
5.8 9.8 11.5 12.1 12.7 11.5 12.7 15 17.3 20.2
26.6 31.2 34.6 38.1 41.6 45 48.5 51.9 59.5 63.5
70.4 74.5 75.6 75 71.6 69.8 67 60 51.4 42.7
32.9 23.1 15 9.2 5.8 3.5 2.9 0
5.8 8.7 10.4 12.1 12.7 13.3 14.4 15 16.7 21.4
23.1 26 30 32.9 37.5 41 44.4 49.6 58.9 65.2
74.5 79.1 80.2 78.5 73.9 72.2 68.7 60.6 53.1 45
36.9 29.4 20.8 13.3 6.9 3.5 2.3 0
5.8 8.7 8.7 10.4 11.5 12.7 14.4 15 16.7 19
20.2 23.1 25.4 28.3 31.2 35.2 38.7 43.9 54.8 61.8
73.9 81.4 84.3 83.7 83.1 83.1 82.5 79.7 75 68.1
57.7 46.8 32.9 19 7.5 2.9 2.3 0
5.8 8.1 8.1 9.2 11 11 13.3 15 16.7 17.9
19 20.8 23.1 25.4 29.4 32.9 38.1 44.4 56.6 68.1
84.8 98.7 106.8 107.9 108.5 108.5 106.8 99.9 92.4 83.7
72.7 59.5 43.3 26 9.2 3.5 2.3 0
5.8 7.5 6.9 9.2 10.4 10.4 11 12.7 13.3 14.4
15.6 17.3 20.8 24.2 29.4 35.2 42.7 53.7 76.2 99.9
128.1 147.8 161 165.7 165.1 163.9 159.9 147.8 133.9 117.2
99.3 78.5 56.6 35.2 15.6 3.5 2.3 0
5.8 6.9 6.3 9.2 9.2 9.2 9.8 9.8 11 12.1
13.3 16.2 19 24.2 30 37.5 47.9 65.8 100.4 131.6
166.2 197.4 216.5 216.5 216.5 217.6 216.5 204.3 186.4 168.5
145.5 117.7 87.7 55.4 24.8 3.5 2.9 0
5.8 6.3 5.8 8.1 8.7 7.5 8.7 9.2 9.8 11.5
12.7 15.6 18.5 23.7 29.4 38.1 49.6 69.3 105.1 138.5
174.9 206.1 221.1 221.6 224 225.7 224 210.1 189.9 172.6
147.8 120.6 89.5 57.7 26 4.6 2.9 0
5.8 6.3 5.8 7.5 8.1 7.5 8.7 8.7 9.8 11.5
12.7 15 18.5 23.1 28.9 36.9 48.5 67.5 101.6 135.1
172 203.8 218.8 219.3 222.2 222.8 221.1 204.9 186.4 169.1
145.5 116.6 85.4 53.7 22.5 4 2.9 0
5.8 5.8 5.8 6.9 7.5 7.5 8.1 8.7 9.8 11
13.3 15.6 19 22.5 27.1 34.1 43.3 58.3 83.1 107.4
136.8 157.6 172.6 177.2 176 174.3 170.3 158.7 143.7 125.8
106.8 83.7 60 37.5 14.4 3.5 2.3 0
5.8 5.8 5.2 6.9 8.1 6.9 7.5 8.7 9.2 10.4
12.1 15 17.9 20.8 24.8 30 35.8 46.2 62.9 79.7
98.7 113.1 120.1 122.4 124.1 123.5 120.1 111.4 102.2 92.9
79.7 64.6 47.3 28.9 11.5 2.9 2.3 0
5.8 5.2 5.2 6.9 7.5 7.5 8.1 9.2 9.2 10.4
12.1 14.4 18.5 21.9 26 30.6 35.8 45.6 60 73.9
91.8 104.5 109.1 112 115.4 115.4 113.7 107.9 100.4 89.5
75.6 58.9 41 23.1 7.5 2.3 1.7 0
5.8 5.2 5.2 6.9 7.5 7.5 8.1 9.2 9.8 10.4
12.1 15.6 17.9 21.9 26.6 31.2 36.9 46.2 58.9 70.4
83.7 92.4 96.4 98.1 99.9 99.3 97.5 92.9 86.6 77.9
66.4 53.1 37.5 21.4 7.5 2.9 1.7 0
5.8 5.2 5.8 6.9 7.5 8.1 8.7 9.8 11.5 12.1
14.4 17.9 20.8 24.2 27.7 31.7 36.9 45 56.6 67
76.8 82 83.7 81.4 77.9 76.2 72.7 67.5 60.6 53.1
45 35.8 24.8 13.9 6.3 2.9 2.3 0
5.8 5.2 5.8 7.5 8.1 8.1 8.7 9.8 11.5 14.4
17.3 21.4 23.7 26.6 29.4 33.5 36.9 42.7 51.4 59.5
67.5 73.3 75.6 75 72.7 71.6 69.3 62.9 55.4 47.3
38.1 28.9 20.2 12.1 6.3 3.5 2.3 0
5.8 5.2 6.3 8.1 9.2 8.7 10.4 11.5 13.3 15.6
17.9 19.6 22.5 25.4 27.7 30.6 34.1 38.7 46.2 53.1
59.5 63.5 65.2 64.1 62.3 61.8 59.5 54.3 47.9 41.6
34.1 26 18.5 11.5 6.3 3.5 2.3 0
5.8 5.8 6.3 7.5 9.2 10.4 11.5 12.7 13.9 15.6
16.7 18.5 20.2 22.5 24.2 27.1 30 34.1 40.4 46.8
53.1 56 56.6 55.4 53.7 52.5 50.8 46.2 41.6 36.4
30.6 24.8 18.5 12.1 6.3 2.9 2.3 0
5.8 5.2 6.3 6.9 8.7 9.8 11 13.3 15 16.2
17.3 17.9 19.6 21.4 23.1 25.4 28.3 32.9 38.7 44.4
49.6 52.5 53.1 51.4 50.2 49.1 47.9 44.4 40.4 35.8
31.2 24.8 18.5 12.1 5.8 2.9 2.3 0
5.8 5.8 6.3 7.5 8.7 10.4 11 11.5 13.3 13.9
15 16.2 17.3 18.5 20.2 21.9 24.2 29.4 35.2 42.1
47.9 51.4 51.9 51.4 50.2 49.6 48.5 45 40.4 36.4
30.6 24.8 17.9 11 5.2 2.9 2.3 0
5.8 5.8 5.8 7.5 8.7 9.8 10.4 11 11.5 12.1
12.7 13.3 13.9 15 16.2 17.9 20.8 25.4 31.2 37.5
42.7 46.2 47.3 47.3 46.8 46.2 45 42.1 38.7 34.1
29.4 23.7 17.9 11.5 6.3 3.5 2.3 0
5.8 5.8 5.8 6.9 7.5 8.7 8.7 9.2 10.4 11
11 12.1 12.1 12.7 13.9 15.6 19 23.1 28.9 34.6
39.8 42.7 43.9 43.9 43.3 42.7 41.6 38.7 35.2 31.7
27.1 22.5 16.7 11.5 6.9 4 2.9 0
5.8 5.8 5.2 6.9 7.5 8.7 8.7 9.2 10.4 11
11 11.5 12.1 12.7 13.9 16.2 19.6 24.8 30.6 36.4
39.8 42.1 43.3 43.3 42.7 41.6 41 38.1 34.6 30.6
26 21.4 15.6 10.4 5.8 3.5 2.9 0
